IESNA:LM-63-2002
[TEST]P954732
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-927-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33619
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4655.2 5259.6 5861.8 6371.3 6760.4 6996.6 7170.3 7351 7522.4 7719.2
7960.1 8219.5 8541.4 8893.4 9333.5 9961.1 10827.3 11999.2 13546.3 15526.4
18090.3 21163.6 24012.3 25665.9 25350.9 22923.7 18426.1 13367.9 8578.5 6098
4208.2 2637.9 1468.3 319.6 0 0 0
4655.2 5169.3 5715.9 6160.6 6491.7 6709.4 6860 7024.4 7198.1 7376.5
7601.1 7869.8 8182.4 8529.8 8946.7 9493.3 10227.4 11197.8 12439.2 14164.6
16413.5 18572 19630.4 19266.8 17990.7 15850.7 12478.6 8444.1 4560.2 2693.5
1484.6 664.7 257.1 32.4 0 0 0
4655.2 5116 5539.9 5850.2 6084.1 6225.4 6325 6454.7 6568.2 6677
6829.9 7033.7 7274.5 7506.1 7754 8057.4 8414 8842.5 9368.2 9893.9
10053.7 9525.7 8189.4 6621.4 4875.2 3383.7 2390.1 1725.4 1211.3 870.8
588.3 352 196.9 88 16.2 0 0
4655.2 4984 5299 5530.6 5664.9 5734.4 5783 5803.9 5790 5736.7
5658 5616.3 5570 5458.8 5215.6 4868.2 4506.9 4161.8 3865.4 3663.9
3562 3469.4 3342 3126.6 2962.2 2834.8 2441.1 1977.9 1306.2 914.8
653.1 453.9 301.1 129.7 18.5 0 0
4655.2 4852 5079 5250.4 5343 5366.2 5312.9 5169.3 4937.7 4636.6
4312.4 4050.7 3879.3 3775.1 3691.7 3569 3392.9 3223.9 3091.9 3022.4
3022.4 3040.9 3045.5 3027 2890.4 2589.3 2269.7 2056.6 1732.4 1391.9
1009.8 662.4 361.3 141.3 9.3 0 0
4655.2 4745.5 4854.3 4979.4 5069.7 5060.5 4937.7 4699.2 4409.7 4138.7
3914 3754.2 3661.6 3592.1 3511.1 3386 3210 2996.9 2788.5 2624
2536 2547.6 2619.4 2668 2649.5 2568.4 2392.4 2107.6 1790.3 1491.5
1211.3 951.9 692.5 403 173.7 0 0
4655.2 4601.9 4636.6 4724.6 4821.9 4868.2 4796.4 4638.9 4462.9 4305.4
4145.6 3965 3777.4 3594.4 3416.1 3228.5 3022.4 2804.7 2598.5 2429.5
2278.9 2151.6 2042.7 1973.2 1952.4 1945.4 1908.4 1825 1681.4 1479.9
1141.8 782.8 433.1 229.3 83.4 0 0
4655.2 4506.9 4421.2 4439.8 4581 4761.7 4903 4914.5 4815 4657.5
4474.5 4256.8 4004.4 3738 3485.6 3244.7 3015.4 2793.1 2593.9 2438.7
2325.3 2251.1 2190.9 2116.8 2003.3 1825 1639.7 1505.4 1385 1250.6
1074.6 831.4 535 310.3 101.9 0 0
4655.2 4393.4 4194.3 4164.2 4303.1 4652.8 5028 5204 5150.8 4951.6
4713.1 4469.9 4212.8 3927.9 3643.1 3365.1 3103.4 2862.6 2651.8 2489.7
2366.9 2281.3 2246.5 2223.4 2172.4 2061.2 1926.9 1774.1 1618.9 1438.2
1218.2 949.6 699.4 440 143.6 0 0
4655.2 4284.6 3985.8 3837.6 3909.4 4261.4 4777.9 5192.5 5292.1 5118.4
4828.9 4550.9 4293.9 4025.2 3758.9 3492.5 3228.5 2971.4 2746.8 2575.4
2431.8 2336.8 2267.4 2237.3 2193.3 2112.2 1996.4 1866.7 1725.4 1567.9
1350.2 1072.3 787.4 433.1 134.3 4.6 0
4655.2 4187.3 3858.5 3663.9 3691.7 4006.7 4483.8 4900.7 5134.6 5069.7
4826.5 4550.9 4293.9 4039.1 3789 3538.8 3279.5 3024.7 2802.4 2614.8
2455 2346.1 2265 2216.4 2165.5 2072.8 1936.2 1788 1639.7 1466
1250.6 968.1 704.1 375.2 101.9 0 0
4655.2 4168.8 3777.4 3506.4 3455.5 3663.9 4036.8 4462.9 4745.5 4773.3
4622.7 4388.8 4157.2 3941.8 3728.8 3499.5 3258.6 3015.4 2790.8 2598.5
2434.1 2316 2214.1 2121.5 2010.3 1845.9 1616.6 1350.2 1100.1 894
690.2 460.9 280.2 141.3 11.6 0 0
4655.2 4055.3 3573.6 3193.8 3006.2 3015.4 3133.5 3293.3 3420.7 3487.9
3487.9 3404.5 3298 3184.5 3059.4 2927.4 2797.7 2656.4 2487.4 2313.7
2146.9 1957 1760.2 1588.8 1415.1 1181.2 949.6 780.5 646.2 514.2
377.5 233.9 108.9 30.1 0 0 0
4655.2 3971.9 3418.4 2957.5 2672.7 2549.9 2510.5 2505.9 2492 2471.2
2427.2 2343.8 2244.2 2126.1 1987.1 1873.6 1762.5 1676.8 1621.2 1598
1567.9 1503.1 1398.9 1266.9 1109.4 944.9 792.1 657.7 530.4 414.6
296.4 166.8 71.8 11.6 0 0 0
4655.2 3930.2 3314.2 2811.6 2480.4 2316 2230.3 2156.2 2072.8 1980.2
1896.8 1829.6 1753.2 1690.7 1616.6 1542.5 1463.7 1361.8 1248.3 1153.4
1056.1 968.1 891.7 831.4 764.3 680.9 588.3 495.6 396 303.4
206.1 129.7 62.5 2.3 0 0 0
4655.2 3895.5 3251.7 2735.2 2387.8 2202.5 2089 1980.2 1876 1771.7
1672.2 1586.5 1505.4 1424.3 1350.2 1278.4 1202 1123.3 1049.1 970.4
896.3 831.4 773.5 711 636.9 572.1 497.9 414.6 319.6 236.2
171.4 101.9 34.7 0 0 0 0
4655.2 3927.9 3272.5 2746.8 2371.6 2153.9 2008 1896.8 1801.8 1709.2
1616.6 1528.6 1438.2 1357.2 1283.1 1209 1132.5 1049.1 965.8 880.1
806 743.4 690.2 643.8 597.5 546.6 477.1 400.7 333.5 275.6
213.1 145.9 53.3 0 0 0 0
4655.2 3946.5 3295.7 2763 2362.3 2098.3 1943.1 1843.5 1755.5 1662.9
1574.9 1486.9 1408.1 1334 1264.5 1190.4 1116.3 1032.9 949.6 866.2
792.1 738.8 694.8 657.7 613.7 553.5 472.5 405.3 354.3 301.1
236.2 157.5 62.5 18.5 0 0 0
4655.2 3946.5 3321.1 2783.8 2355.4 2054.3 1889.9 1794.9 1706.9 1618.9
1521.6 1438.2 1366.4 1287.7 1211.3 1134.8 1056.1 977.4 898.6 824.5
764.3 724.9 687.9 648.5 588.3 504.9 403 354.3 303.4 247.8
180.6 95 39.4 9.3 0 0 0
4655.2 4025.2 3420.7 2881.1 2413.3 2063.6 1878.3 1778.7 1690.7 1616.6
1530.9 1449.8 1371.1 1294.6 1215.9 1139.5 1060.7 984.3 912.5 847.7
794.4 752.7 711 660.1 585.9 467.8 352 303.4 254.8 201.5
143.6 83.4 44 18.5 4.6 0 0
4655.2 4071.5 3487.9 2948.3 2464.2 2096 1889.9 1781 1695.3 1616.6
1535.5 1456.8 1380.3 1303.9 1229.8 1155.7 1079.3 1005.1 935.7 873.1
819.9 775.9 729.5 671.6 590.6 467.8 347.4 298.8 247.8 196.9
136.6 81.1 46.3 23.2 11.6 0 0
4655.2 4090.1 3531.9 3006.2 2510.5 2153.9 1899.1 1792.6 1697.6 1630.5
1554 1477.6 1403.5 1329.4 1257.6 1188.1 1114 1039.9 970.4 900.9
845.3 799 750.4 697.1 597.5 474.8 368.2 321.9 268.7 215.4
152.9 92.6 55.6 34.7 20.8 9.3 0
4655.2 4219.7 3733.4 3230.8 2732.9 2295.2 1987.1 1815.7 1723.1 1649
1581.8 1512.3 1442.9 1373.4 1301.6 1229.8 1158 1083.9 1016.7 951.9
894 840.7 787.4 727.2 653.1 558.2 440 375.2 319.6 264
201.5 127.4 78.7 51 37.1 18.5 0
4655.2 4317 3916.4 3469.4 2992.3 2538.3 2158.5 1873.6 1732.4 1649
1581.8 1514.7 1447.5 1378 1308.5 1234.4 1155.7 1083.9 1014.4 949.6
896.3 840.7 782.8 718 646.2 567.4 477.1 400.7 345.1 289.5
231.6 166.8 85.7 51 32.4 16.2 0
4655.2 4409.7 4129.4 3775.1 3379 2943.6 2517.5 2107.6 1797.2 1665.2
1586.5 1514.7 1447.5 1378 1303.9 1232.1 1155.7 1079.3 1005.1 926.4
852.3 782.8 718 657.7 606.8 546.6 472.5 393.7 319.6 261.7
210.8 157.5 88 39.4 20.8 6.9 0
4655.2 4557.9 4423.6 4217.4 3883.9 3501.8 3119.6 2730.6 2225.7 1820.4
1628.1 1537.8 1463.7 1391.9 1322.4 1250.6 1176.5 1102.4 1026 944.9
868.5 792.1 722.6 657.7 595.2 530.4 460.9 393.7 319.6 243.2
187.6 132 83.4 44 20.8 9.3 0
4655.2 4710.7 4738.5 4710.7 4550.9 4300.8 4004.4 3675.5 3254 2709.7
2146.9 1730.1 1530.9 1440.6 1373.4 1308.5 1239.1 1178.8 1120.9 1051.5
982 896.3 810.6 731.9 669.3 609.1 669.3 701.7 530.4 423.8
280.2 206.1 118.1 57.9 27.8 13.9 0
4655.2 4861.3 5062.8 5227.2 5292.1 5241.1 5076.7 4861.3 4659.8 4418.9
4050.7 3550.4 2964.5 2366.9 1882.9 1625.8 1551.7 1496.1 1398.9 1310.9
1243.7 1183.5 1097.8 1035.3 1090.8 1132.5 954.2 724.9 440 328.9
245.5 178.3 120.4 69.5 34.7 11.6 0
4655.2 5014.1 5391.6 5743.7 6005.4 6155.9 6165.2 6079.5 5998.4 5973
5956.7 5887.3 5750.6 5579.2 5361.5 5109.1 4791.8 4488.4 4381.9 4780.2
5644.1 6466.3 6589 5711.3 4029.8 2387.8 1410.4 887 613.7 449.3
340.5 245.5 166.8 95 37.1 9.3 0
4655.2 5162.4 5692.7 6218.5 6658.5 6941 7075.4 7121.7 7168 7249.1
7374.1 7536.3 7730.8 7909.1 8087.5 8221.8 8434.9 8817 9530.3 10697.6
12212.3 13854.3 15457 16689.1 16832.7 15677 13458.3 10514.6 7341.7 4588
2665.7 1586.5 903.2 340.5 104.2 4.6 0
4655.2 5215.6 5829.4 6438.5 6943.4 7276.9 7443.6 7515.4 7582.6 7675.2
7802.6 7955.5 8154.6 8356.1 8573.8 8870.3 9296.4 9917.1 10834.2 12105.7
13794.1 16022.1 19060.7 22831.1 25262.9 24674.6 22870.5 20387.7 17708.1 15165.2
12564.3 9694.8 6635.3 3900.1 1581.8 398.4 0
4655.2 5255 5922 6616.8 7168 7529.3 7707.6 7760.9 7788.7 7802.6
7837.3 7883.7 7943.9 7969.3 8050.4 8231.1 8548.3 9053.2 9870.8 11072.8
12691.7 14949.8 18347.3 23340.6 29980.6 32092.8 30388.2 28366.3 26129.1 23799.2
20362.3 15910.9 11089 6751.1 2665.7 852.3 0
4655.2 5343 6130.4 6934.1 7598.8 8001.8 8117.6 8045.8 7874.4 7626.6
7353.3 7091.6 6832.2 6591.3 6473.2 6614.5 7230.5 8323.7 9646.1 10885.2
12059.4 13428.2 15299.5 17997.6 23164.6 29353 28090.7 25091.5 23122.9 21775
19855 17078.2 13342.5 9287.2 3631.5 597.5 0
4655.2 5389.3 6345.8 7221.3 7920.7 8261.2 8254.2 7960.1 7494.6 7003.6
6538.1 6149 5847.9 5671.9 5845.6 6709.4 8180.1 9977.3 11874.1 13872.8
16059.1 18141.2 20128.3 22432.8 25839.6 30189 31034.4 28792.5 26277.3 23699.6
20637.9 16527 11658.7 5644.1 2209.5 247.8 0
4655.2 5461.1 6392.2 7313.9 8027.2 8370 8224.1 7705.3 7049.9 6524.2
6056.3 5683.5 5417.1 5356.9 5859.5 7191.2 9169 11654.1 14718.2 18442.3
22525.4 26724.3 30920.9 34693.6 38980.6 42922.4 43920.6 42116.4 38677.2 34089.2
28056 19748.5 12816.7 7087 3418.4 396 0
4655.2 5465.8 6403.7 7313.9 8004.1 8309.8 8161.6 7656.7 7005.9 6422.3
5954.4 5588.5 5347.6 5382.4 6081.8 7652.1 9917.1 12886.2 16659 20952.8
25330.1 29614.7 33924.7 38366.8 43390.2 47042.5 47248.7 44367.6 39346.5 32704.2
25760.8 19134.8 12504.1 7274.5 2883.4 363.6 0
4655.2 5465.8 6380.6 7258.3 7890.6 8180.1 8145.4 7818.8 7316.2 6765
6274 5908.1 5655.7 5634.8 6186 7566.4 9590.5 12010.8 14838.6 17974.5
21108 24255.4 27280.1 30318.7 34482.9 38563.7 39654.5 37623.4 34170.2 29674.9
24656.1 19111.6 14393.9 8571.5 3254 287.2 0
4655.2 5403.2 6255.5 7054.5 7633.5 7930 8024.9 7971.7 7751.6 7420.5
7052.2 6697.9 6392.2 6227.7 6380.6 7128.6 8488.1 10241.3 12110.4 13842.7
15514.9 16983.2 18368.2 20304.4 23986.8 27685.4 27208.3 24067.9 21168.2 18604.4
15403.7 11575.4 7765.5 3777.4 1060.7 129.7 0
4655.2 5400.9 6162.9 6864.6 7371.8 7654.4 7816.5 7920.7 7974 7990.2
7962.4 7883.7 7786.4 7679.8 7663.6 7851.2 8425.6 9430.7 10838.9 12441.5
14278.1 16557.1 19567.9 23477.3 27585.9 28359.4 24056.3 18590.5 13673.7 9956.5
7814.2 5708.9 4141 2436.4 678.6 27.8 0
4655.2 5273.5 5915.1 6505.6 6936.4 7195.8 7388 7554.8 7710 7906.8
8119.9 8333 8603.9 8863.3 9215.4 9741.1 10498.4 11580 13217.4 15450
18178.3 21344.2 25105.4 29311.3 30819 28597.9 23347.6 17520.5 11832.4 8534.5
6174.5 4120.2 2480.4 572.1 13.9 0 0
4655.2 5259.6 5861.8 6371.3 6760.4 6996.6 7170.3 7351 7522.4 7719.2
7960.1 8219.5 8541.4 8893.4 9333.5 9961.1 10827.3 11999.2 13546.3 15526.4
18090.3 21163.6 24012.3 25665.9 25350.9 22923.7 18426.1 13367.9 8578.5 6098
4208.2 2637.9 1468.3 319.6 0 0 0
